Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears240-3665: Gear-Differential
HomeDrivetrainFinal DriveFinal Drive Gears240-3665: Gear-Differential
240-3665: Gear-Differential

Cat® Differential Bevel Gear (Clutch)

Brand: Cat

Product Images
240-3665: Gear-Differential
240-3665: Gear-Differential
240-3665: Gear-Differential
240-3665: Gear-Differential
240-3665: Gear-Differential

Cat® Differential Bevel Gear (Clutch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 240-3665

Units of Measure

USMetric
Outside Diameter (mm): 135.4
Material Description: Steel
Height (mm): 83.6
Material: Alloy Steel,Low_Alloy Steel,Low Alloy Steel
Height (in): 3.29
Outside Diameter (in): 5.33
View More
Compatible Models for part number 240-3665

INTEGRATED TOOLCARRIER

IT38H

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced