Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance240-5323: Piston Housing Shifter Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance240-5323: Piston Housing Shifter Seal Kit
240-5323: Piston Housing Shifter Seal Kit

Brand: Cat

fallback-image
240-5323: Piston Housing Shifter Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

240-5327: Shifter Spring Kit
240-5327: Shifter Spring KitQuantity: 1
240-5328: Shifter Shim Kit
240-5328: Shifter Shim KitQuantity: 1
240-5325: Shifter Seal Kit
240-5325: Shifter Seal KitQuantity: 1
8T-1158: M8-1.25 x 20mm Hex Socket Head Bolt
8T-1158: M8-1.25 x 20mm Hex Socket Head BoltQuantity: 4
6V-5203: 105.50mm Free Diameter Internal Retaining Ring
6V-5203: 105.50mm Free Diameter Internal Retaining RingQuantity: 1
240-5326: BEARING KIT
240-5326: BEARING KITQuantity: 1
240-5324: RING KIT-SHIFTER
240-5324: RING KIT-SHIFTERQuantity: 1
240-5331: Final Drive Planetary Carrier Kit
240-5331: Final Drive Planetary Carrier KitQuantity: 1
328-9829: SHIFTER PIST
328-9829: SHIFTER PISTQuantity: 1
6V-5196: M8-1.25 x 80mm Hex Socket Head Bolt
6V-5196: M8-1.25 x 80mm Hex Socket Head BoltQuantity: 2
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 240-5323
Material: Carbon Steel
View More
Compatible Models for part number 240-5323

ASPHALT PAVER

BG-2455D AP655 AP-655C AP655F BG-2255C AP-655D AP-1055F AP-1055D AP1055 AP-1055E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced