Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings240-6422: 79.4mm Outer Diameter Piston Snap Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings240-6422: 79.4mm Outer Diameter Piston Snap Ring
240-6422: 79.4mm Outer Diameter Piston Snap Ring

Cat® 79.4mm Outer Diameter Hydraulic Piston Snap Ring

Brand: Cat

Product Images
240-6422: 79.4mm Outer Diameter Piston Snap Ring
240-6422: 79.4mm Outer Diameter Piston Snap Ring
240-6422: 79.4mm Outer Diameter Piston Snap Ring
240-6422: 79.4mm Outer Diameter Piston Snap Ring
240-6422: 79.4mm Outer Diameter Piston Snap Ring

Cat® 79.4mm Outer Diameter Hydraulic Piston Snap Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 240-6422

Units of Measure

USMetric
Inner Diameter (mm): 73.0
Outer Diameter (mm): 79.4
Weight (kg): 0.02
Weight (lb): 0.03
Material: Structural Steel
View More
Compatible Models for part number 240-6422

BACKHOE LOADER

415 416 434 450 420XE 420F2 422F2 427F2 424B2 426 F2 428F2 426 416E 424B 428F 428 416F 422F 420E 424 434E 422E 434F 440 420 428E 424B HD 434F2 416F2 415F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced