Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits241-9237: KIT-HYDRAULIC CYLINDER SEAL
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
241-9237: KIT-HYDRAULIC CYLINDER SEAL
241-9237: KIT-HYDRAULIC CYLINDER SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
241-9237: KIT-HYDRAULIC CYLINDER SEAL
241-9237: KIT-HYDRAULIC CYLINDER SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

241-9227: SEAL-SCRAPER
241-9227: SEAL-SCRAPERQuantity: 1
241-9233: RING
241-9233: RINGQuantity: 1
241-9236: RING-BACKUP
241-9236: RING-BACKUPQuantity: 1
242-3562: SEAL-O-RING
242-3562: SEAL-O-RINGQuantity: 1
242-3563: SEAL-O-RING
242-3563: SEAL-O-RINGQuantity: 1
9X-7447: 2.5 x 32mm 90A NBR O-Ring
9X-7447: 2.5 x 32mm 90A NBR O-RingQuantity: 2
8C-5193: 38.7mm Inside Diameter Seal-O-Ring
8C-5193: 38.7mm Inside Diameter Seal-O-RingQuantity: 1
242-3561: 36mm ID Seal-O-Ring
242-3561: 36mm ID Seal-O-RingQuantity: 1
242-3564: 5.33 x 148.49mm 90A NBR O-Ring
242-3564: 5.33 x 148.49mm 90A NBR O-RingQuantity: 1
241-9228: RING-PISTON
241-9228: RING-PISTONQuantity: 1
241-9230: RING-SEAL
241-9230: RING-SEALQuantity: 1
241-9231: RING-BACKUP
241-9231: RING-BACKUPQuantity: 1
5H-6733: 6.99 x 139.07mm 75A NBR O-Ring
5H-6733: 6.99 x 139.07mm 75A NBR O-RingQuantity: 1
8U-1958: Hydraulic Cylinder Head O Ring Seal
8U-1958: Hydraulic Cylinder Head O Ring SealQuantity: 1
241-9229: RING-PISTON
241-9229: RING-PISTONQuantity: 3
241-9234: RING
241-9234: RINGQuantity: 1
241-9232: RING
241-9232: RINGQuantity: 1
241-9235: RING-BACKUP
241-9235: RING-BACKUPQuantity: 1
Showing 1 to 18 of 18
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert