Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses242-3360: 6.35mm Internal diameter Silicone Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses242-3360: 6.35mm Internal diameter Silicone Hose
242-3360: 6.35mm Internal diameter Silicone Hose

Cat® BULK HOSE

Brand: Cat

Product Images
242-3360: 6.35mm Internal diameter Silicone Hose
242-3360: 6.35mm Internal diameter Silicone Hose
242-3360: 6.35mm Internal diameter Silicone Hose
242-3360: 6.35mm Internal diameter Silicone Hose
242-3360: 6.35mm Internal diameter Silicone Hose

Cat® BULK HOSE

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 242-3360
Bulk Unit of Measure: CM
Material: Other Hose
View More
Compatible Models for part number 242-3360

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD30 AD45

TRUCK ENGINE

C7 C9 C-9 3126 C11 C13 C15

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 623K LRC 621K 637K

SITE PREP TRACTOR

586C

LOAD HAUL DUMP

R1700G R1700 R2900G

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

14 120K 16M 160 140M 140K 140G 14L 150 14M 140K 2 140 12M 24M 12K 160K 160M 140M 2 160M 2 120K 2

HYDRAULIC SHOVEL

6018 6040 6040 FS

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6R III D7R LGP D6R XL D6R II D6R D6T D7E D7R D8T D8N D6R STD D9T D11T D6R LGP D7R XR

ROTARY DRILL

MD6200

ASPHALT PAVER

BG-2455D AP-1000D BG-260D AP-1055D AP-755

MARINE ENGINE

C18 C32 C9

TRACK FELLER BUNCHER

2390 2391 552 2 511 541 2 2290 522 521 2590 2491 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

587T 583T PL72

FRONT SHOVEL

385C

EXCAVATOR

349D L 325D FM LL 336D2 LXE 336D 324D 336D2 L 326D L 340D2 L 390D 390D L 336D LN 385C FS 330D FM 345C 345D 325D FM 385C L 325D L 349D2 365C L MH 336D L 374D L 336D2 349D 324D L 330D L 325D 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM 349D2 L M325D MH 330D LN 345C L 345D L VG 336D2 GC 340D L 329D 385C 345D L 336D2 XE 365C L 325D MH 385C L MH 330D 324D LN 336D2 L XE 345C MH M325D L MH 365C

PETROLEUM PACKAGE

TH48-E70 TH31-C9P CX31-C13I CX35-P800

MOBILE HYD POWER UNIT

330D L 329D L 385C 340D2 L 336D L 365C L 325D L 325D 336D 345D 345C 349D L 330D 324D LN 385C L 349D2 345C L

GENERATOR SET

3512

WHEEL TRACTOR

633E II 651B 631D 631E 631G 623H 657E 657B 621K OEM 633D 657G 621H 627G 627H 637G 637D 637E 637K

RECLAIMER MIXER

RM400 RM-300

ENGINE

C9 INDUSTRIAL C32B INDUSTRIAL

TRACK LOADER

973C 973D

PETROLEUM ENGINE

C15 C13 C18 C11 C9 C7

SOIL COMPACTOR

825H 825C 815F II 815B

EJECTOR TRUCK

740B 740 730

WHEEL DOZER

834H 854 824H 824C 814F II 854K

COLD PLANER

PM312 PM313 PM310 PM620 PM622 PM-102 PM-200 PM-201

LANDFILL COMPACTOR

816F II 836H 826C 826H

WHEEL LOADER

972H 972M 972L 950G II 962H 950H 990 992 988H 966D 966F 966E 966H 966L 966M 966F II 990K 938G II 993K 962G II 980C 980F 980H 980G 992K

ROAD RECLAIMER

RM400 RM600

FORWARDER

584 584HD

ENGINE - MACHINE

C9

GEN SET ENGINE

3126B

ARTICULATED TRUCK

740B 725 740 735B 730 735 OEM 735

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD5075C MD5125

WHEELED EXCAVATOR

W345C MH M330D

INDUSTRIAL ENGINE

C32 C18 3406E C7 C9 C9.3B C11 C13 C15

TRUCK

777F 772 770

WHEEL FELLER BUNCHER

573

WHEEL SCRAPER

631G 657G 657E 637E 637G 637D 627G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced