Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts243-0194: Track Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts243-0194: Track Nut
243-0194: Track Nut

Cat® Shaft Nut

Brand: Cat

Product Images
243-0194: Track Nut
243-0194: Track Nut
243-0194: Track Nut
243-0194: Track Nut
243-0194: Track Nut

Cat® Shaft Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-0194

Units of Measure

USMetric
Thread Size (mm): M75
Thickness (mm): 22.0
Thickness (in): 0.866
Height (mm): 22.0
Diameter (mm): 133.0
Nut Type: Hex Flange
Height (in): 0.866
Diameter (in): 5.236
Hand of Thread: RH
Thread Size (in): 0
Thread Size (dia x pitch) (mm): M75x2
Drive (mm): 90.0
Drive (in): 3.543
View More
Compatible Models for part number 243-0194

WHEELED EXCAVATOR

M325C MH

EXCAVATOR

MH3040 M325D MH

MATERIAL HANDLER

M325D MH MH3032

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced