Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits243-0726: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits243-0726: Transmission Overhaul Gasket Kit
243-0726: Transmission Overhaul Gasket Kit

Cat® Transmission Overhaul Gasket Kit provides all necessary components for sealing and protecting the transmission system during a complete overhaul

Brand: Cat

Product Images
243-0726: Transmission Overhaul Gasket Kit
243-0726: Transmission Overhaul Gasket Kit

Cat® Transmission Overhaul Gasket Kit provides all necessary components for sealing and protecting the transmission system during a complete overhaul

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal RingQuantity: 1
3P-2794: 354.46mm Inner Diameter Internal Seal Ring
3P-2794: 354.46mm Inner Diameter Internal Seal RingQuantity: 3
3P-2792: 261.06mm Inner Diameter External Seal Ring
3P-2792: 261.06mm Inner Diameter External Seal RingQuantity: 1
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
5P-2587: 520.07mm Inside Diameter Seal-O-Ring
5P-2587: 520.07mm Inside Diameter Seal-O-RingQuantity: 2
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
7G-4817: 368.86mm Inner Diameter Internal Seal Ring
7G-4817: 368.86mm Inner Diameter Internal Seal RingQuantity: 1
7G-4818: 33.86mm Inner Diameter Seal Ring
7G-4818: 33.86mm Inner Diameter Seal RingQuantity: 1
6Y-8864: 0.95mm Thick Planetary Transmission Gasket
6Y-8864: 0.95mm Thick Planetary Transmission GasketQuantity: 1
1T-1639: 285mm Internal Diameter Ring
1T-1639: 285mm Internal Diameter RingQuantity: 1
8E-7366: 0.8mm Thick Transmission Shipping Cover Gasket
8E-7366: 0.8mm Thick Transmission Shipping Cover GasketQuantity: 1
5F-8000: 3.53 x 50.39mm 75A NBR O-Ring
5F-8000: 3.53 x 50.39mm 75A NBR O-RingQuantity: 1
2H-2665: 62.87mm Inner Diameter O-Ring Seal
2H-2665: 62.87mm Inner Diameter O-Ring SealQuantity: 2
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
4J-0521: 3.53 x 34.52mm 90A NBR O-Ring
4J-0521: 3.53 x 34.52mm 90A NBR O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 2
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 3
6J-2419: 36.17mm Inside Diameter Seal-O-Ring
6J-2419: 36.17mm Inside Diameter Seal-O-RingQuantity: 3
8H-8257: 6.99 x 291.46mm 75A NBR O-Ring
8H-8257: 6.99 x 291.46mm 75A NBR O-RingQuantity: 1
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 4
667-1516: 127.33mm Outer Diameter Lip Type Seal
667-1516: 127.33mm Outer Diameter Lip Type SealQuantity: 2
5F-3092: 72.39mm Inner Diameter Seal O Ring
5F-3092: 72.39mm Inner Diameter Seal O RingQuantity: 1
7L-2181: 177.39mm Inside Diameter Seal-O-Ring
7L-2181: 177.39mm Inside Diameter Seal-O-RingQuantity: 1
191-2845: 11.71mm Inner Diameter Sealing Washer
191-2845: 11.71mm Inner Diameter Sealing WasherQuantity: 2
175-7905: 3.53 x 132.94mm 75A NBR O-Ring
175-7905: 3.53 x 132.94mm 75A NBR O-RingQuantity: 1
7F-2122: 5.33 x 69.22mm 75A NBR O-Ring
7F-2122: 5.33 x 69.22mm 75A NBR O-RingQuantity: 2
8S-0768: 2.62 x 61.59mm 75A NBR O-Ring
8S-0768: 2.62 x 61.59mm 75A NBR O-RingQuantity: 1
6P-5724: Planetary Gear Transmission Shaft Lock
6P-5724: Planetary Gear Transmission Shaft LockQuantity: 4
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 1
2M-0340: 214.3mm Inside Diameter Seal-O-Ring
2M-0340: 214.3mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 32 of 54Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 243-0726

We are still working on adding a specification for this part.

Compatible Models for part number 243-0726

SOIL COMPACTOR

825G

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced