Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components243-1606: Gear-Pump Drive
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components243-1606: Gear-Pump Drive
243-1606: Gear-Pump Drive

Cat® Pump Drive Gear (Transmission)

Brand: Cat

Product Images
243-1606: Gear-Pump Drive
243-1606: Gear-Pump Drive
243-1606: Gear-Pump Drive
243-1606: Gear-Pump Drive
243-1606: Gear-Pump Drive

Cat® Pump Drive Gear (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-1606

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 238.25
Inside Diameter (mm): 104.0
Length (mm): 36.0
Outside Diameter (in): 9.379
Inside Diameter (in): 4.094
Length (in): 1.417
Material: Low Alloy Steel
View More
Compatible Models for part number 243-1606

WHEEL LOADER

966H 966K 972H 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced