Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap243-4174: 14 AWG Ground Strap
HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap243-4174: 14 AWG Ground Strap
243-4174: 14 AWG Ground Strap

Cat® 14 AWG Ground Strap with Ring Terminal on Both Ends

Brand: Cat

fallback-image
243-4174: 14 AWG Ground Strap

Cat® 14 AWG Ground Strap with Ring Terminal on Both Ends

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-4174

We are still working on adding a specification for this part.

Compatible Models for part number 243-4174

PUMPER

SPF743 SPF343C

GEN SET ENGINE

3508 C3.4B 3512 3512B 3508B 3516 3516B

GENERATOR

XQ330 SR4B

GENERATOR SET

XQ425 XQ125CM C9 XQ35 3508 C2.2 C3.4 C13 XQ350 XQ1140 XQ230 C13 XQ375 3516 XQ20T4F 3516B C15 3508B 3512 G3516 XQ60 3456 3512B

MARINE AUXILIARY

3512B

POWER MODULE

PP3516 PM3516 PM3512 PM3508 XQ35

ENGINE - INDUSTRIAL

XQ20 3561B

TRUCK

785D

OFF HIGHWAY TRUCK

789D

PETROLEUM PACKAGE

CX48-P2300 TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced