Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home244-0942: ROLLER GP-SF
Home244-0942: ROLLER GP-SF
244-0942: ROLLER GP-SF

Cat® Roller Gp-Sflg

Brand: Cat

Product Images
244-0942: ROLLER GP-SF
244-0942: ROLLER GP-SF
Contact your dealer for replacement options.

Cat® Roller Gp-Sflg

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 244-0942

Description:

  • Track rollers support and guide the machine on the track.

View More
Specifications for part number 244-0942

Units of Measure

USMetric
Flange Type: Single Flange
Tread Diameter (in): 9.72
Tread Diameter (mm): 247.0
Bolt Size (in): 1/2
Flange Diameter (mm): 275.0
Bolt Size (mm): 1/2
Flange Diameter (in): 10.83
View More
Compatible Models for part number 244-0942

TRACK-TYPE TRACTOR

D8T D8R D8R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced