Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home247-6987: ELBOW AS.-90
Home247-6987: ELBOW AS.-90
247-6987: ELBOW AS.-90

Turbocharger Elbow

Brand: Cat

fallback-image
Discontinued
247-6987: ELBOW AS.-90
Contact your dealer for replacement options.

Turbocharger Elbow

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 247-6987

Description:

  • Elbows are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

View More
Specifications for part number 247-6987

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 53.3
Length (in): 8.0
Material: Fluoroelastomer (FKM) Rubber,Carbon Steel
Height (in): 2.1
Length (mm): 203.2
View More
Compatible Models for part number 247-6987

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced