Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
248-8822: Wrench
HomeWorkshop SuppliesToolsWrenches248-8822: Wrench
Home248-8822: Wrench

248-8822: Wrench

Cat® Metric Combination Ratcheting Wrench (9 mm)

Brand: Cat

Product Images

248-8822: Wrench

248-8822: Wrench

Cat® Metric Combination Ratcheting Wrench (9 mm)

Brand: Cat

Description for part number 248-8822

Description:
Cat ratcheting wrench is designed for quickly remove or install fasteners.

Attributes:
• 9 mm combination wrench
• Dual pawl ratcheting box end
• 15° offset box head
• Reversible box end
• Durable nickel chrome finish

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 248-8822

Units of Measure

    Material Description:

    Steel

    Length (in):

    5.9

    Overall Length (in):

    5.88

    Finish:

    Nickel-Chrome

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced