251-1789: BUCKET-GP, 1.25 CYD
+ / - Hover over image to Zoom
Other Views

    251-1789: BUCKET-GP, 1.25 CYD

    Part Number: 251-1789
    Brand: Cat
    Retrieving Price.....

    Load, carry, dump and perform general clean-up work

    General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Base Edge Thickness (in): 0.8
    • Base Edge Thickness (mm): 20
    • Capacity: 1.26
    • Capacity: 0.96
    • Capacity (Cbm): 0.96 3
    • Capacity (Cyd): 1.26
    • Compatible Model: 415F2 IL, 415F2 IL Single Tilt, 415F2 Industrial Loader Single Tilt, 415F2 Single Tilt, 415F2, 416F2 Single Tilt, 416F2, 420F2 Single Tilt, 420F2, 430F2, 430F2 Single Tilt
    • Cutting Edge Thickness: n/a
    • Height: 33.2
    • Height: 843.2
    • Height (in): 33.2
    • Height (mm): 843.2
    • Interface Type: Pin On
    • Length: 36.5
    • Length: 927.5
    • Machine Hydraulic: NO FRONT AUX/NO REAR AUX, NO FRONT AUX/REAR AUX, FRONT AUX/REAR AUX, FRONT AUX, NO FRONT AUX, FRONT AUX/ NO REAR AUX
    • Machine Interface: REAR PIN ON (PIN GRABBER), REAR PIN LOCK
    • Weight: 965
    • Weight: 437.7
    • Weight (kg): 437.7
    • Weight (lb): 965
    • Width: 89.1
    • Width: 2262
    • Width (mm): 2262
    We currently do not have any equipment model information for this part.