Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits254-1425: Bracket Assembly
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
254-1425: Bracket Assembly
254-1425: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
254-1425: Bracket Assembly
254-1425: Bracket Assembly
254-1425: Bracket Assembly
254-1425: Bracket Assembly
254-1425: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 254-1425
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 254-1425

Units of Measure

USMetric
Overall Height (in): 3.94
Overall Width (in): 15.35
Material: Carbon Steel,Structural Steel,Alloy Mixed: Metal,Alloy Steel
Overall Width (mm): 389.9
Overall Length (in): 15.75
Overall Height (mm): 100.1
Overall Length (mm): 400
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 254-1425

INTEGRATED TOOLCARRIER

IT62H

WHEEL LOADER

962H 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert