Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home256-3807: HOUSING AS-T
Home256-3807: HOUSING AS-T
256-3807: HOUSING AS-T

Turbocharger Turbine Housing

Brand: Cat

Product Images
256-3807: HOUSING AS-T
256-3807: HOUSING AS-T

Turbocharger Turbine Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 256-3807

Description:

  • Housings are an important component of turbocharger turbines, which convert engine exhaust gas energy into mechanical energy to drive the compressor

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

View More
Specifications for part number 256-3807

Units of Measure

USMetric
Width (mm): 261.6
Height (mm): 210.8
Length (in): 10.8
Height (in): 8.3
Length (mm): 274.3
View More
Compatible Models for part number 256-3807

INDUSTRIAL ENGINE

C-9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced