Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home256-7093: KIT-HYDRAULIC CYLINDER SEAL
Home256-7093: KIT-HYDRAULIC CYLINDER SEAL
256-7093: KIT-HYDRAULIC CYLINDER SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
256-7093: KIT-HYDRAULIC CYLINDER SEAL
256-7093: KIT-HYDRAULIC CYLINDER SEAL
Contact your dealer for replacement options.

Hydraulic Cylinder Seal Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

216-0005: 98.4mm Inner Diameter U Cup Seal
216-0005: 98.4mm Inner Diameter U Cup SealQuantity: 1
096-2665: 100mm Internal Diameter Backup Ring
096-2665: 100mm Internal Diameter Backup RingQuantity: 1
096-5609: RING
096-5609: RINGQuantity: 1
095-1726: 5.7 x 159.3mm 90A NBR O-Ring
095-1726: 5.7 x 159.3mm 90A NBR O-RingQuantity: 1
7Y-4945: 160.20mm Internal Diameter Plastic Backup Ring
7Y-4945: 160.20mm Internal Diameter Plastic Backup RingQuantity: 1
105-7262: 190mm Outer Diameter Wear Ring Piston Guide
105-7262: 190mm Outer Diameter Wear Ring Piston GuideQuantity: 1
095-1625: 5.7 x 89.6mm 90A NBR O-Ring
095-1625: 5.7 x 89.6mm 90A NBR O-RingQuantity: 1
165-9289: 100mm Shaft Diameter Press in Double Lip Seal
165-9289: 100mm Shaft Diameter Press in Double Lip SealQuantity: 1
9X-3607: SEAL AS
9X-3607: SEAL ASQuantity: 1
170-9847: 99mm Inner Diameter Buffer Seal
170-9847: 99mm Inner Diameter Buffer SealQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Description for part number 256-7093

Description:
Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.


Attributes:
Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.


Recommended Application:
Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Specifications for part number 256-7093

We are still working on adding a specification for this part.

Compatible Models for part number 256-7093

EXCAVATOR

M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced