Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins258-6396: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins258-6396: Linkage Pin
258-6396: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
258-6396: Linkage Pin
258-6396: Linkage Pin
258-6396: Linkage Pin
258-6396: Linkage Pin
258-6396: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-6396

Units of Measure

USMetric
Length (mm): 357.0
Length (in): 14.06
Pin Diameter (mm): 60.0
Pin Diameter (in): 2.36
Grease Passage: Greased through pin
Removal Aid / Feature: Puller Hole
Pin Type: Straight Pin
Material: STEEL,Alloy Chromium,Low Alloy Steel
Plating: Hard Chrome Plated
Diameter (in): 2.362
Diameter (mm): 60.0
Overall Length (in): 14.055
Overall Length (mm): 357.0
View More
Compatible Models for part number 258-6396

WHEELED EXCAVATOR

M313-07 M314 M313D M315 M315D M315D2 M317D2 M318D MH M314F M320F M314-07 M318D M320 M316F M316D M318F M315GC M318 M319 M316 M317 M320D2

EXCAVATOR

M318F M320GC M315F M317F

MATERIAL HANDLER

MH3022

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced