Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Compact Wheel Loader261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Product Images
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
261-1368: 1.0 m3 (1.3 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-1368

Units of Measure

USMetric
Width: 1890 mm
Width: 74.4 in
Weight: 862 lb
Weight: 391 kg
Height: 39.5 in
Height: 1003 mm
Length: 991 mm
Length: 39 in
Capacity: 1 m³
Capacity: 1.3 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: Skid Steer Coupler
Edge Type: Bolt-On Cutting Edge
Interface Type: Skid Steer Coupler
Compatibility: 903
View More
Compatible Models for part number 261-1368

COMPACT WHEEL LOADER

904H 903C 903C2 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced