261-1391: BUCKET - LM 1.5 CYD
+ / - Hover over image to Zoom
Other Views

    261-1391: BUCKET - LM 1.5 CYD

    Part Number: 261-1391
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Capacity: 1.2
    • Capacity: 1.5
    • Compatible Model: 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: 0.6
    • Cutting Edge Thickness: 16
    • Height: 38.3
    • Height: 974
    • Interface Type: ISO Coupler
    • Length: 1014
    • Length: 39.9
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW
    • Machine Interface: HORIZONTAL PIN
    • Weight: 462.1
    • Weight: 1018.8
    • Width: 81.9
    • Width: 2080
    We currently do not have any equipment model information for this part.