Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home261-2192: BOLT
Home261-2192: BOLT
261-2192: BOLT

Brand: Cat

fallback-image
Discontinued
261-2192: BOLT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-2192

Units of Measure

USMetric
Bolt Length (in): 3.937
Bolt Length (mm): 100.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.126
Grip Length (mm): 54.0
Thread: Coarse
Thread Size (in - TPI) (in): M20-2.5
Hand of Thread: RH
Material: Alloy Zinc,Sealants / Adhesives Adhesive,Low Alloy Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: Adhesive
Thread Size (dia x pitch) (mm): M20x2.5
View More
Compatible Models for part number 261-2192

LANDFILL COMPACTOR

826G 826H 826G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced