Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions262-0789: Seat Recliner Shaft Cable
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions262-0789: Seat Recliner Shaft Cable
262-0789: Seat Recliner Shaft Cable

Cat® Seat Recliner Shaft Cable transmits the operator's input to the recliner shaft, initiating the reclining movement of the seat

Brand: Cat

Product Images
262-0789: Seat Recliner Shaft Cable
262-0789: Seat Recliner Shaft Cable

Cat® Seat Recliner Shaft Cable transmits the operator's input to the recliner shaft, initiating the reclining movement of the seat

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-0789

Units of Measure

USMetric
Material Description: Stainless Steel
Notes: Max Length: 464, Cable Length: 443, Construction: 7X7
Overall Width (in): 0.4
Wire Diameter - C (in): 1.98
Overall Height (in): 0.4
Strength: 125 lbs min
Overall Length (in): 18.5
Overall Width (mm): 10.1
Overall Height (mm): 10.1
Overall Length (mm): 470.0
View More
Compatible Models for part number 262-0789

TRACK-TYPE TRACTOR

D3K XL D6N D4K LGP D5K XL D6K D5K LGP D7E D3K LGP D4K XL D6K XL D6K LGP

PIPELAYER

PL61

TRACK LOADER

963D 973D 953D

TRUCK

797F 793F 795F AC 793F XQ

WHEEL LOADER

966H 993K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced