Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs262-1408: CONT GP
HomeElectrical & ElectronicsPowerPower ControlsControl Units & ECMs262-1408: CONT GP
262-1408: CONT GP

Brand: Cat

fallback-image
Discontinued
262-1408: CONT GP
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Description for part number 262-1408

We are still working on adding a description for this part.

Specifications for part number 262-1408
Material: Alloy Aluminum
View More
Compatible Models for part number 262-1408

PUMPER

SPF343C

INTEGRATED TOOLCARRIER

IT62H IT38H IT28G

TRACK LOADER

953D 963D

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 TH48-E80 TH48-E70

BACKHOE LOADER

442E 434E 432E 444E

MOTOR GRADER

24M 120H 135H

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH355B TH460B

WHEEL LOADER

993K 928G 924G 972H 924GZ 938H 966H 930G 994F 962H 950H

TRACK-TYPE TRACTOR

D5K LGP D6R III D8T D4K LGP D5K XL D10T D6K XL D9T D3K XL D5N D7R II D4K XL D6N D6R II D6K D3K LGP D6K LGP

WHEEL SKIDDER

535C 545C 525C

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP-655D AP-600D

PIPELAYER

583T 587T 572R II

TRUCK

772 770

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH31-E61 TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced