Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation262-2192: Engine Hood Cover Sound Suppression Liner
HomeCabsCab InteriorCab Insulation262-2192: Engine Hood Cover Sound Suppression Liner
262-2192: Engine Hood Cover Sound Suppression Liner

Cat® Engine Hood and Guard Cover Sound Suppression Liner with Insulation reduces noise by the engine and provides thermal insulation in the engine compartment

Brand: Cat

Product Images
262-2192: Engine Hood Cover Sound Suppression Liner
262-2192: Engine Hood Cover Sound Suppression Liner
262-2192: Engine Hood Cover Sound Suppression Liner
262-2192: Engine Hood Cover Sound Suppression Liner
262-2192: Engine Hood Cover Sound Suppression Liner
Contact your dealer for replacement options.

Cat® Engine Hood and Guard Cover Sound Suppression Liner with Insulation reduces noise by the engine and provides thermal insulation in the engine compartment

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-2192

Units of Measure

USMetric
Material Description: Polyurethane foam
Overall Width (in): 1.5
Material: Acoustical Insulation
Thickness (in): 1.0
Overall Width (mm): 38.0
Overall Length (in): 7.6
Overall Length (mm): 193.0
Thickness (mm): 25.4
View More
Compatible Models for part number 262-2192

WHEELED EXCAVATOR

M330D

EXCAVATOR

336D2 336D2 GC 340D L 336D2 L 336D2 L XE 330D MH 336D2 XE 336D2 LXE 340D2 L 330D L 336D L 330D 330D FM 336D

MOBILE HYD POWER UNIT

340D2 L 330D L 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced