Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits262-4331: Transmission Gasket Kit - Hydraulic Control
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits262-4331: Transmission Gasket Kit - Hydraulic Control
262-4331: Transmission Gasket Kit - Hydraulic Control

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

fallback-image
262-4331: Transmission Gasket Kit - Hydraulic Control

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

8M-4433: 29.74mm Inside Diameter Seal-O-Ring
8M-4433: 29.74mm Inside Diameter Seal-O-RingQuantity: 1
9M-2051: 0.8mm Thick Transfer Gear Cover Gasket
9M-2051: 0.8mm Thick Transfer Gear Cover GasketQuantity: 1
9H-0223: 19.05mm Shaft Lip Type Seal
9H-0223: 19.05mm Shaft Lip Type SealQuantity: 2
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 6
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
8M-4445: 3.5 X 22mm 70A VMQ O-Ring
8M-4445: 3.5 X 22mm 70A VMQ O-RingQuantity: 4
8M-4389: 2.6 X 20.3mm 70A VMQ O-Ring
8M-4389: 2.6 X 20.3mm 70A VMQ O-RingQuantity: 6
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 2
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Description for part number 262-4331

Description:This Transmission Gasket Kit contains all gaskets, seals, and o-rings needed to rebuild the hydraulic control during a transmission overhaul.Attributes:A Cat® Transmission Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes. Recommended Application:All Applications

View More
Specifications for part number 262-4331

We are still working on adding a specification for this part.

Compatible Models for part number 262-4331

TRACK-TYPE TRACTOR

D7G

PIPELAYER

571G 572G

TRACK LOADER

977L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced