Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers262-7873: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers262-7873: Washer
262-7873: Washer

FLAT WASHER

Brand: Cat

Product Images
262-7873: Washer
262-7873: Washer
262-7873: Washer
262-7873: Washer
262-7873: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-7873

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 48.0
Inside Diameter (mm): 30.5
Outer Diameter (mm): 48.0
Thickness (mm): 2.0
Outer Diameter (in): 1.89
Coating: Black Oxide
Thickness (in): 0.079
Fits Bolt Sizes (mm): M27
Material: STEEL,Coating Mixed: Nonmetallic,Structural Steel
Inside Diameter (in): 1.201
Outside Diameter (in): 1.89
View More
Compatible Models for part number 262-7873

TRACK FELLER BUNCHER

521B 522B 522 521

WHEEL FELLER BUNCHER

2570C 2670C 553C 2470C 2570D 2670D 563C 563D 573C 573D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced