Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)
262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)

Linkage Pin

Brand: Cat

Product Images
262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)
262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)
262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)
262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)
262-9792: LINKAGE PIN 70 MM x 577 MM (2.76 IN x 22.72 IN)

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-9792

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Alloy Chromium,Low Alloy Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 70.0
Pin Diameter (in): 2.76
Length (mm): 577.0
Length (in): 22.72
Removal Aid / Feature: No Puller Hole
Diameter (in): 2.752
Diameter (mm): 69.9
Overall Length (in): 22.717
Overall Length (mm): 577.0
View More
Compatible Models for part number 262-9792

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced