Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters264-2135: K Series™ (vertical pin) Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters264-2135: K Series™ (vertical pin) Adapter
264-2135: K Series™ (vertical pin) Adapter

K130 Right-hand Hammerless (vertical pin) Adapter

Brand: Cat

Product Images
264-2135: K Series™ (vertical pin) Adapter
264-2135: K Series™ (vertical pin) Adapter
264-2135: K Series™ (vertical pin) Adapter
264-2135: K Series™ (vertical pin) Adapter
264-2135: K Series™ (vertical pin) Adapter
264-2135: K Series™ (vertical pin) Adapter

K130 Right-hand Hammerless (vertical pin) Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-2135

Units of Measure

USMetric
Position: Rh Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: K130
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 21.181
Hole Quantity: 0
Size: K130
Corner Kickout Angle: 5
Width (mm): 168.0
Bottom Strap Length (mm): 353.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 70
Bottom Strap Length (in): 13.898
Series: K Series
Overall Length (mm): 538.0
Machine: Excavator
Width (in): 6.614
View More
Compatible Models for part number 264-2135

EXCAVATOR

336E LN 349D2 L 336D2 349D2 352F 352F-VG 349E L 345D L 349F L 349F LXE 336D2 L 336D2 L XE 349D L 349E L VG 365B II 352F XE VG 340D2 L 365C 336E L 336D L 345C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced