Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies264-2665: Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies264-2665: Base Edge Assembly
264-2665: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Product Images
264-2665: Base Edge Assembly
264-2665: Base Edge Assembly
264-2665: Base Edge Assembly
264-2665: Base Edge Assembly
264-2665: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-2665

Units of Measure

USMetric
Width Between Sidebars (mm): 1,590.0
End Depth (in): 12.0
Overall Width (in): 66.929
Adapter Size: K100
Overall Adapter Spacing (mm): 1,590.0
Bevel Angle: 22.5
Material: Structural Steel,Alloy Steel
Thickness Class: 45
Overall Width (mm): 1,700.0
Overall Depth (in): 12.0
Size: K100
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 304.8
Overall Adapter Spacing (in): 62.598
Series: K Series
Adapter Series: K Series
End Depth (mm): 304.8
Width Between Sidebars (in): 62.598
Edge Assembly Type: Standard
View More
Compatible Models for part number 264-2665

EXCAVATOR

336D LN 329D LN 330D LN 329D L 325D L 324D L 330C L 330C LN 330D L 330C 336D L 325C 325D 324D 322C 324D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced