Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers264-9983: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers264-9983: Washer
264-9983: Washer

FLAT WASHER

Brand: Cat

Product Images
264-9983: Washer
264-9983: Washer
264-9983: Washer
264-9983: Washer
264-9983: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-9983

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 12.2
Outer Diameter (mm): 12.2
Inside Diameter (mm): 6.2
Thickness (mm): 0.3
Outer Diameter (in): 0.48
Thickness (in): 0.012
Coating: Zinc Plated
Material: STEEL,Carbon Steel
Inside Diameter (in): 0.244
Outside Diameter (in): 0.48
View More
Compatible Models for part number 264-9983

MINI HYD EXCAVATOR

307D

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9 C18

FRONT SHOVEL

385C

PETROLEUM ENGINE

C15 C18 C9

EXCAVATOR

311D LRR 312D L 330D MH 385C L 325D L 320C 320D 320D LN 336D 312D 320D GC 365C L 319D L 315D L 336D2 L 319D 320D LRR 330D LN 365C L MH 315C 385C L MH 336D L 323D 390D 318D L 320D L 320D FM RR 320D FM 323D SA 330D 320D RR 319D LN 323D L 323D LN 385C FS 330D L 365C 330D FM 385C 313D

MOBILE HYD POWER UNIT

330D 330D L 365C L 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced