Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsCarrier Roller Groups265-7675: Top Carrier Roller
HomeUndercarriageRolling ComponentsCarrier Roller Groups265-7675: Top Carrier Roller
265-7675: Top Carrier Roller

Cat® Carrier Roller Group Standard Application

Brand: Cat

Product Images
265-7675: Top Carrier Roller
265-7675: Top Carrier Roller
265-7675: Top Carrier Roller
265-7675: Top Carrier Roller
265-7675: Top Carrier Roller

Cat® Carrier Roller Group Standard Application

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 265-7675

Units of Measure

USMetric
Outside Spread (mm): 120
Shaft Mounting Length (in): 2.047
Shaft OD (mm): 26
Application: Standard Application
Material: Carbon Steel
Mount Type: Cantilever
Shaft OD (in): 1.024
UC System: HD
Outside Spread (in): 4.724
Shaft Mounting Length (mm): 52
View More
Compatible Models for part number 265-7675

MINI HYD EXCAVATOR

305E 305.5E2 CR 304C CR 305C CR 305D CR 305E2 CR 305.5D 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced