265-8063: Actuator Assembly
+ / - Hover over image to Zoom
Other Views

    265-8063: Actuator Assembly

    Part Number: 265-8063
    Brand: Cat
    Retrieving Price.....

    Valve Actuator

    Description:

    • Valve actuators are devices that contact intake rocker arms and hold intake valves open

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 7.9
    • Height (mm): 200.66
    • Length (in): 16.05
    • Length (mm): 407.67
    • Width (mm): 309.88
    We currently do not have any equipment model information for this part.