Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation265-8472: Insulation
HomeCabsCab InteriorCab Insulation265-8472: Insulation
265-8472: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

Product Images
265-8472: Insulation
265-8472: Insulation

Cat® Insulation (Sound Suppression)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 265-8472

Description:
Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

Attributes:
• Material: Polyurethane foam
• Type: Open cell foam
• Material thickness: 25.4 mm (1 in)
• Thermal and vibration resistance
• Fuel, oil and water resistant
• Designed for use in operator station

Application:
Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

View More
Specifications for part number 265-8472

Units of Measure

USMetric
Overall Width (in): 21.968
Material: Acoustical Insulation,Acrylic Adhesive
Overall Length (in): 26.57
Thickness (in): 1.0
Overall Width (mm): 558.0
Overall Length (mm): 675.0
Thickness (mm): 25.4
View More
Compatible Models for part number 265-8472

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced