Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home266-0084: SHOE TRACK
Home266-0084: SHOE TRACK
266-0084: SHOE TRACK

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint

Brand: Cat

Product Images
266-0084: SHOE TRACK
266-0084: SHOE TRACK

Cat® Track Shoe Single Grouser, 560mm Wide, Regular Joint

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 266-0084
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 266-0084

Units of Measure

USMetric
Shoe Width (mm): 560.0
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8.0
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 149.39
Shoe Bolt Hole Spacing C (mm): 0
Shoe Width (in): 22.047
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 54.51
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 266-0084

TRACK-TYPE TRACTOR

D6R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert