Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups266-8793: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups266-8793: Track Roller Group
266-8793: Track Roller Group

Cat® Track Roller Group SINGLE FLANGE, 85mm Tread Diameter

Brand: Cat

Product Images
266-8793: Track Roller Group
266-8793: Track Roller Group
266-8793: Track Roller Group
266-8793: Track Roller Group
266-8793: Track Roller Group

Cat® Track Roller Group SINGLE FLANGE, 85mm Tread Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-8793

Units of Measure

USMetric
Length (mm): 174.0
Length (in): 6.86
Body Diameter (mm): 115.0
Body Diameter (in): 4.53
Tread Diameter (mm): 85.0
Tread Diameter (in): 3.346
Flange Diameter (mm): 115.0
Flange Diameter (in): 4.53
Material: Steel,Boron Steel
Weight (kg): 5.7
Weight (lb): 12.56
Flange Type: SINGLE FLANGE
Application: Standard Application
UC System: HD
Shaft Length (in): 6.457
Carrier Roller Compatible: No
Shaft Length (mm): 164
Outer Flange Diameter (mm): 115
Shaft OD (mm): 30
Shaft OD (in): 1.181
Outer Flange Diameter (in): 4.528
View More
Compatible Models for part number 266-8793

MINI HYD EXCAVATOR

303ECR 304E2 CR 303E CR 303C CR 304E 303.5E2 CR 303.5C 303.5E2 304D CR 303.5E 302.5C 303.5D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced