Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates269-0633: PLATE-WEAR
HomeGround Engaging ToolsWear PlatesBucket Rear Wear Plates269-0633: PLATE-WEAR
269-0633: PLATE-WEAR

Brand: Cat

Product Images
269-0633: PLATE-WEAR
269-0633: PLATE-WEAR
269-0633: PLATE-WEAR
269-0633: PLATE-WEAR
269-0633: PLATE-WEAR
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 269-0633

Units of Measure

USMetric
Width (mm): 254.0
Shape: Rectangular
Length (in): 16.0
Material: Structural Steel
Thickness (in): 0.787
Thickness (mm): 20.0
Width (in): 10.0
Length (mm): 406.4
View More
Compatible Models for part number 269-0633

WHEEL LOADER

950G II 950G 962H 962G 962G II 950H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced