Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home269-2002: FILTER KIT-FUMES
Home269-2002: FILTER KIT-FUMES
269-2002: FILTER KIT-FUMES

Brand: Cat

fallback-image
269-2002: FILTER KIT-FUMES

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

158-6457: VALVE-CHECK
158-6457: VALVE-CHECKQuantity: 1
268-1510: VALVE-BREATH
268-1510: VALVE-BREATHQuantity: 1
009-3215: Hexagonal Straight Hose Barb Insert
009-3215: Hexagonal Straight Hose Barb InsertQuantity: 1
126-7331: ADAPTER
126-7331: ADAPTERQuantity: 1
175-7060: 132.58mm Length Fuel and Water Separator Base
175-7060: 132.58mm Length Fuel and Water Separator BaseQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
249-6673: ELBOW
249-6673: ELBOWQuantity: 1
456-8509: High Temperature Fuel Hose Bulk
456-8509: High Temperature Fuel Hose BulkQuantity: 130
6V-5632: 31.80mm Air and Vapor Duct Hose
6V-5632: 31.80mm Air and Vapor Duct HoseQuantity: 225
8T-2173: Adapter-Straight
8T-2173: Adapter-StraightQuantity: 1
267-9558: Fuel Filter
267-9558: Fuel FilterQuantity: 1
9M-7958: 22.20mm Minimum Internal Diameter Hose Clamp
9M-7958: 22.20mm Minimum Internal Diameter Hose ClampQuantity: 2
5P-4961: 11.10mm Internal Diameter Standard Clamp
5P-4961: 11.10mm Internal Diameter Standard ClampQuantity: 2
3D-8884: 1/4-18 NPTF X 1/4-18 PTF Square Head 90 Degrees Elbow Adapter
3D-8884: 1/4-18 NPTF X 1/4-18 PTF Square Head 90 Degrees Elbow AdapterQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 269-2002

We are still working on adding a specification for this part.

Compatible Models for part number 269-2002

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced