Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports271-5602: Camera Wiring Harness Receptacle Lock Wedge
HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports271-5602: Camera Wiring Harness Receptacle Lock Wedge
271-5602: Camera Wiring Harness Receptacle Lock Wedge

Cat® Camera Wiring Harness Receptacle Lock Wedge secures connector engagement to maintain a stable electrical connection in the wiring harness

Brand: Cat

fallback-image
271-5602: Camera Wiring Harness Receptacle Lock Wedge

Cat® Camera Wiring Harness Receptacle Lock Wedge secures connector engagement to maintain a stable electrical connection in the wiring harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-5602
Material: Thermoplastic Plastic
View More
Compatible Models for part number 271-5602

BATTERY

CPPBCHRG

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR SET

C7.1 G3516H C18 3516E

ENERGY STORAGE

ETS1500

POWER MODULE

XQ2280

ENGINE

C7.1 MARIN

SOIL COMPACTOR

CS12 GC CS10 CS11 CS12 CS13 CS13 GC CS10 GC CP12 GC CP11 CP13 CS11 GC

WATER DELIVERY SYSTEM

777G CAT WDS

OFF HIGHWAY TRUCK

777 794 AC 798 AC 789 785 793 798 796 AC

ROTARY CUTTER

RC20

WHEEL LOADER

966 972 950L

ASPHALT COMPACTOR

CB7 CB10

ENGINE - MACHINE

C32

MARINE ENGINE

3176C C7.1 3516 C30 3512 C32 3508 3412E 3196 C-12 C4.4 C18 3126B C12 C15 3406E C9 C7 3508B 3516B 3512B

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C4.4

TILT-ROTATOR

TRS18 TRS14 TRS10

TRUCK

785 785G 794 AC

SPRAY AR

CAT WDS

COMPACTOR

CB8 CB7 CB10 CD10 CB13 CB15 CB16 CD8

VIBRATORY COMPACTOR

CB10 CS11 GC CB-66B CB7 CS10 GC CD-44B CP11 GC CB-64B CB-68B CP12 GC CD-54B

PETROLEUM PACKAGE

CX31-C9I CX31-C15I CX31-C11I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced