Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws271-8090: Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws271-8090: Flange Head Bolt
271-8090: Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
271-8090: Flange Head Bolt
271-8090: Flange Head Bolt
271-8090: Flange Head Bolt
271-8090: Flange Head Bolt
271-8090: Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 271-8090

Units of Measure

USMetric
Bolt Length (in): 2.559
Thread Size (dia x pitch) (mm): M6x1
Flange Diameter (mm): 13.6
Bolt Length (mm): 65.0
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.654
Grip Length (mm): 42.0
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Locking Feature: None
View More
Compatible Models for part number 271-8090

TRUCK ENGINE

C7 C9 C-9 C11 C13 C15

INDUSTRIAL ENGINE

C11 C13 C15 C18

PETROLEUM ENGINE

C15 C13 C18 C11

MOTOR GRADER

160K 140K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced