Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home274-2008: SHOE TRACK
Home274-2008: SHOE TRACK
274-2008: SHOE TRACK

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint

Brand: Cat

Product Images
274-2008: SHOE TRACK
274-2008: SHOE TRACK

Cat® Track Shoe Single Grouser, 610mm Wide, Regular Joint

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 274-2008

Units of Measure

USMetric
Shoe Width (mm): 610.0
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Material: Boron Steel
Track Pitch (in): 8.0
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 149.39
Shoe Bolt Hole Spacing C (mm): 0
Shoe Width (in): 24.016
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 54.51
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 274-2008

TRACK-TYPE TRACTOR

D6R III D6T D6T XL D6T XW D6XE D6 D6T XW PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced