Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars275-5427: Bucket Tooth Bar
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars
275-5427: Bucket Tooth Bar
275-5427: Bucket Tooth Bar

Cat® 2132 mm Bare Base Edge Tooth Bar

Brand: Cat

Product Images
275-5427: Bucket Tooth Bar
275-5427: Bucket Tooth Bar

Cat® 2132 mm Bare Base Edge Tooth Bar

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 275-5427
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 275-5427

Units of Measure

USMetric
Width Between Sidebars (mm): 2,134.0
Tip Length (in): 4.646
Type: Bare Base Edge
Overall Width (in): 85.866
Tip Length (mm): 118.0
Material: Alloy Steel,Alloy Mixed: Metal
Overall Width (mm): 2,181.0
Overall Length (in): 86.4
Overall Height (mm): 165.1
Overall Height (in): 6.5
Overall Length (mm): 2,194.56
Width Between Sidebars (in): 84.016
View More
Compatible Models for part number 275-5427

MULTI TERRAIN LOADER

297C

SKID STEER LOADER

272C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert