Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
HomeAttachmentsBuckets - Compact Wheel Loader276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth

Clam design enables superior performance in a wide variety of applications.

Brand: Cat

Product Images
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth
276-5718: 0.6 m3 (0.8 yd3), Skid Steer Coupler, Bolt-On Teeth

Clam design enables superior performance in a wide variety of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 276-5718

Cat® Multi-Purpose Buckets have the same loading, reliability and durability characteristics as other Compact Wheel Loader buckets, with the added versatility for digging, dozing, clamping, grading and leveling in a broad range of applications.

View More
Specifications for part number 276-5718

Units of Measure

USMetric
Width: 1784 mm
Width: 70.2 in
Weight: 855 lb
Weight: 387.8 kg
Height: 34.4 in
Height: 874 mm
Length: 942 mm
Length: 37.1 in
Capacity: 0.6 m³
Capacity: 0.8 yd³
Jaw Opening: 20.1 in
Jaw Opening: 510 mm
Clam Angle: 66 degrees
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 276-5718

COMPACT WHEEL LOADER

904H 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced