Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups276-9508: KIT-TURBO
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
276-9508: KIT-TURBO
276-9508: KIT-TURBO

Turbocharger Kit

Brand: Cat

fallback-image
Discontinued
276-9508: KIT-TURBO
Contact your dealer for replacement options.

Turbocharger Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Plugs are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

Description:

  • Plugs are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 508
Height (mm): 160
Length (in): 20
Height (in): 6.3
Length (mm): 508
Units of MeasureUSMetric
Width (mm): 508
Height (mm): 160
Length (in): 20
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Gen Set Engine
360836063616
Marine Auxiliary
3608
Marine Engine
36163612C280-6C280-8
View More
Gen Set Engine
360836063616
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 276-9508
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 276-9508

Description:

  • Plugs are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

View More
Specifications for part number 276-9508

Units of Measure

USMetric
Width (mm): 508
Height (mm): 160
Length (in): 20
Height (in): 6.3
Length (mm): 508
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 276-9508

GEN SET ENGINE

3608 3606 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-6 C280-8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert