Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsRakes277-8210: PR172 Manual Angle
Home
AttachmentsRakes
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle

Designed for clearing and preparing soil in landscape finishing applications.

Brand: Cat

Product Images
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle
277-8210: PR172 Manual Angle

Designed for clearing and preparing soil in landscape finishing applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Power Box Rakes are ideal for clearing and preparing soil in general construction trench restoration, golf course construction and athletic field maintenance. They offer the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool. Its angling ability allows the operator to windrow collected debris for easy pickup and removal. The consistent milling action creates an ideal seedbed for excellent germination results, laying the groundwork for a perfect lawn. Wet, dry, weedy, hard and rocky soil can be dried, flattened, pulverized and conditioned for seed in one step.

Cat® Power Box Rakes are ideal for clearing and preparing soil in general construction trench restoration, golf course construction and athletic field maintenance. They offer the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool. Its angling ability allows the operator to windrow collected debris for easy pickup and removal. The consistent milling action creates an ideal seedbed for excellent germination results, laying the groundwork for a perfect lawn. Wet, dry, weedy, hard and rocky soil can be dried, flattened, pulverized and conditioned for seed in one step.

Specifications
Specifications
Units of MeasureUSMetric
Roller Width: 1829 mm
Roller Width: 72 in
Overall Width: 2057 mm
Overall Width: 81 in
Maximum Angle - Right or Left: 20 degrees
Raking Width at Maximum Angle: 68 in
Raking Width at Maximum Angle: 1727 mm
Overall Length: 1626 mm
Overall Length: 64 in
Overall Height: 847 mm
Overall Height: 33.3 in
Weight: 899.5 lb
Weight: 408 kg
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 49-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure: 230 bar (3335.9 psi)
Units of MeasureUSMetric
Roller Width: 1829 mm
Roller Width: 72 in
Overall Width: 2057 mm
View More
Compatible Models
Compatible Models
Rake-Power Box
PR172
View More
Rake-Power Box
PR172
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 277-8210
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 277-8210

Cat® Power Box Rakes are ideal for clearing and preparing soil in general construction trench restoration, golf course construction and athletic field maintenance. They offer the versatility to de-thatch, remove old lawns and weeds, grade, level, rake, remove debris and prepare seedbeds with one work tool. Its angling ability allows the operator to windrow collected debris for easy pickup and removal. The consistent milling action creates an ideal seedbed for excellent germination results, laying the groundwork for a perfect lawn. Wet, dry, weedy, hard and rocky soil can be dried, flattened, pulverized and conditioned for seed in one step.

View More
Specifications for part number 277-8210

Units of Measure

USMetric
Roller Width: 1829 mm
Roller Width: 72 in
Overall Width: 2057 mm
Overall Width: 81 in
Maximum Angle - Right or Left: 20 degrees
Raking Width at Maximum Angle: 68 in
Raking Width at Maximum Angle: 1727 mm
Overall Length: 1626 mm
Overall Length: 64 in
Overall Height: 847 mm
Overall Height: 33.3 in
Weight: 899.5 lb
Weight: 408 kg
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 49-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure: 230 bar (3335.9 psi)
View More
Compatible Models for part number 277-8210

RAKE-POWER BOX

PR172

View More
Related parts
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
264-9400
264-9400: BR118
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
285-6115
285-6115: 1829 mm (72 in)
Check Price
231-8601
231-8601: CV119
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert