Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
HomeAttachmentsBuckets - Backhoe278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Product Images
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters
278-4493: 762 mm (30 in), 351 L (12.4 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 278-4493

Units of Measure

USMetric
Width: 762 mm
Width: 30 in
Capacity: 351 l
Capacity: 12.4 ft³
Weight: 610.7 lb
Weight: 277 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 909 mm
Tip Radius: 35.8 in
Interface Type: Pin On
View More
Compatible Models for part number 278-4493

BACKHOE LOADER

446D 450E 450F 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced