Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Product Images
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)
279-4325: 1200 mm (47 in), 159 L (5.6 ft3), Pin On, 40 mm (1.6 in)

Used in ditch cleaning, sloping, grading and other finishing work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
279-4323: 1200 mm (47 in), 167 L (5.9 ft3), Pin On
279-4323: 1200 mm (47 in), 167 L (5.9 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
444-7494: 3-4 Ton Mini Excavators Manual
444-7494: 3-4 Ton Mini Excavators Manual

Increase machine versatility and improve overall production.

Check Price
464-9901: 406 mm (16 in), 71 L (2.5 ft3), Pin On, 40 mm (1.6 in)
464-9901: 406 mm (16 in), 71 L (2.5 ft3), Pin On, 40 mm (1.6 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
388-9663: 1200 mm (47 in)
388-9663: 1200 mm (47 in)

For cleaning ditches, sloping, grading and other finishing work.

Check Price
279-4323
279-4323: 1200 mm (47 in), 167 L (5.9 ft3), Pin On
Check Price
444-7494
444-7494: 3-4 Ton Mini Excavators Manual
Check Price
464-9901
464-9901: 406 mm (16 in), 71 L (2.5 ft3), Pin On, 40 mm (1.6 in)
Check Price
388-9663
388-9663: 1200 mm (47 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert