Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket End Bits280-4068: Bucket Cutting Edge End Bit
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket End Bits280-4068: Bucket Cutting Edge End Bit
280-4068: Bucket Cutting Edge End Bit

Cat® 40 mm Bolt-On Bucket End Bit - RH/LH

Brand: Cat

Product Images
280-4068: Bucket Cutting Edge End Bit
280-4068: Bucket Cutting Edge End Bit
280-4068: Bucket Cutting Edge End Bit
280-4068: Bucket Cutting Edge End Bit
280-4068: Bucket Cutting Edge End Bit

Cat® 40 mm Bolt-On Bucket End Bit - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 280-4068

Units of Measure

USMetric
Position: Rh/lh
Length (in): 22.13
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.575
Depth (mm): 562.0
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 40.0
Depth (in): 22.126
Height (in): 1.57
Width (mm): 265.0
Height (mm): 40.0
Hole Spacing (in): 3.071
Attachment Method: Bolt-on
Hole Spacing (mm): 78.0
Length (mm): 562.0
Machine: Loader
Width (in): 10.433
View More
Compatible Models for part number 280-4068

BUCKET

BUCKET

WHEEL LOADER

988G 988H 966H 972M XE 980GC 988K 980 XE 988 980H 980G 988 XE 972M 980L 982 XE 980K 982M 980 980M 982 980G II 980XE 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced