Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors281-3397: 12 Pin Engine Wiring Harness Connector Plug
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors281-3397: 12 Pin Engine Wiring Harness Connector Plug
281-3397: 12 Pin Engine Wiring Harness Connector Plug

Cat® Engine Wiring Harness Connector Plug connects electrical wires, ensuring secure transmission of signals and power within the equipment's electrical unit

Brand: Cat

Product Images
281-3397: 12 Pin Engine Wiring Harness Connector Plug
281-3397: 12 Pin Engine Wiring Harness Connector Plug
281-3397: 12 Pin Engine Wiring Harness Connector Plug
281-3397: 12 Pin Engine Wiring Harness Connector Plug
281-3397: 12 Pin Engine Wiring Harness Connector Plug

Cat® Engine Wiring Harness Connector Plug connects electrical wires, ensuring secure transmission of signals and power within the equipment's electrical unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-3397
Material: Nylon, 6, 6/12, 6/6 Plastic,Polyester Plastic
View More
Compatible Models for part number 281-3397

POWER MODULE

TR43-C18L OEM POWER

LOAD HAUL DUMP

R2900 XE R1700 OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

OEM SOLUTIONS

3412C

SPL EXCAVATOR BASED SOLN

OEM-PM

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10 CB7

EXCAVATOR

340 313 GX 349 316 GC 345 313 GC M315F MH3295 352 316 GX M317F 355 320 321 M318F 326 324 330 GC 318 GC 322 323 315 GC 319 MH3040 323D3 330 336 3101 333 326 GC MH3022 MH3024 323 GC 323GC 395 312 GX 317 315 313 312 GC 326GC OTHER 374 317 GC 330GC 320 GC 345 GC 352 UHD

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CB-54B CB-66B CB7 CD-44B CB-64B CB-44B CB-68B CD-54B

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

330 MHPU

GENERATOR SET

DE500 DE630

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

ENGINE

C15 C18 C13B

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 825K

WHEEL DOZER

834K 824K 824

LANDFILL COMPACTOR

826 836K 826K

WHEEL LOADER

986 988GC 986K 988K XE 988K

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C32

WHEELED EXCAVATOR

M323F M313-07 M314 MH3026 M315 MH3024 M322F M322 M320 M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M316F M314F

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C4.4

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced