Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home282-2183: Speedometer
Home282-2183: Speedometer
282-2183: Speedometer

Cat® Speedometer (Sensor Mounting Group)

Brand: Cat

Product Images
282-2183: Speedometer
282-2183: Speedometer
282-2183: Speedometer
282-2183: Speedometer
282-2183: Speedometer

Cat® Speedometer (Sensor Mounting Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 282-2183

Description:
Cat® Speedometer measures and displays the instantaneous speed of Cat heavy equipment systems. Cat speedometer displays the speed of the vehicle in feet per minute.
Operating Voltage : 12V (11V TO 17V DC)
Range : 0 - 50 Km/h

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 282-2183

Units of Measure

USMetric
Length (mm): 103.0
Length (in): 4.06
Diameter (mm): 95.0
Diameter (in): 3.74
Material: Plastic,Polycarbonate Plastic
Weight (kg): 0.24
Weight (lb): 0.53
View More
Compatible Models for part number 282-2183

BACKHOE LOADER

424B 424B HD 424 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced