Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring

Cat® Boom Cylinder Rod Seal Ring provides a seal within the boom cylinder to prevent hydraulic fluid leaks and maintain optimal pressure for efficient operation

Brand: Cat

Product Images
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring
283-5995: 54.48mm Inner Diameter Boom Cylinder Rod Seal Ring

Cat® Boom Cylinder Rod Seal Ring provides a seal within the boom cylinder to prevent hydraulic fluid leaks and maintain optimal pressure for efficient operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-5995

Units of Measure

USMetric
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Grove Diameter (mm): 2.05
Inside Diameter (mm): 54.5
Inside Diameter (in): 2.14
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Grove Width (mm): 0.35
Cross Section Width (in): 0.31
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 4.8
Cross Section Width (mm): 8.0
Grove Width (in): 9.0
Grove Diameter (in): 52.0
Cross Section Height (in): 0.19
View More
Compatible Models for part number 283-5995

EXCAVATOR

311D LRR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced