Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainClutches & ComponentsClutch Housing283-7701: Clutch Housing
HomeDrivetrainClutches & ComponentsClutch Housing283-7701: Clutch Housing
283-7701: Clutch Housing

Cat® Clutch Housing for the Planetary Transmission

Brand: Cat

Product Images
283-7701: Clutch Housing
283-7701: Clutch Housing
283-7701: Clutch Housing
283-7701: Clutch Housing
283-7701: Clutch Housing

Cat® Clutch Housing for the Planetary Transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 283-7701

Units of Measure

USMetric
Material: Cast Iron
Inside Diameter (mm): 339.85
Outside Diameter (mm): 485.5
Width (mm): 78.33
Inside Diameter (in): 13.38
Outside Diameter (in): 19.11
Width (in): 3.08
View More
Compatible Models for part number 283-7701

MOTOR GRADER

24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced